IESNA:LM-63-2002 
[TEST]P981018
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-23L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]2300 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2308
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
10692.2 10617.5 10366.2 9933 9354.9 8668 7918.8 7142.5 6370.2 5652.5
5008.1 4454.6 3987.7 3579.3 3220.1 2908.7 2636.4 2392.8 2174.2 1995.8
1844.1 1718.4 1601.5 1496.5 1400.3 1313.6 1231.4 1142.7 1043.2 914.5
769 625 492.3 371.8 266.8 184.3 128 93.1 76.5 64.5
53.7 44 34.4 24 15.4 11.6 9.2 7.6 6.3 5.4
4.8 4.3 4 3.7 3.5 3.3 3.3 3.2 3.1 3.1
3.1 3 3 3 3 3 3 3 2.9 2.9
2.8 2.8 2.7 2.6 2.5 2.4 2.4 2.3 2.3 2.2
2.2 2.1 2 1.9 1.6 1.3 0.7 0.2 0.1 0
0
